text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB241L 5/16

Catalog No. : AB241L5/16

Description:  LOCATED SQ WASHER,5/16,GOLDGALV

UPC: 616013115619

Washer, Located Square, Size 1-9/16 Inches x 1-9/16 Inches, Bolt Size 5/16 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Locators extend down into strut to keep washer seated in place during tightening.

Descriptors

Category

Square washers

Special Features

Locators extend down into strut to keep washer seated in place during tightening.

Application

For use in metal framing applications

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here