text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB241L 1/2 HDG

Catalog No. : AB241L1/2HDG

Description:  LOCATED SQ WASHER,1/2,HDG

UPC: 616013127001

Washer, Located Square, Size 1-9/16 Inches x 1-9/16 Inches, Bolt Size 1/2 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Square washers

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Fits Bolt Sizes

1/2 Inch

Classifications

Brand Name

Superstrut

Dimensions

Width

1-9/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here