text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB 241 1/2GR

Catalog No. : AB2411/2GR

Description:  SQ WSHR 1.5X1.5IN BLT SZ 1/2IN GRN

UPC: 616013026496

Washer, Square, Size 1-1/2 Inches x 1-1/2 Inches, Bolt Size 1/2 Inch, Thickness 1/4 Inch, Green Urethane Powder Coated Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Redesigned to custom fit both 1-1/2 Inch and 1-5/8 Inch channels.

Descriptors

Category

Square washers

Special Features

Redesigned to custom fit both 1-1/2 in. and 1-5/8 in. channels.

Application

For use in metal framing applications

Specifications

Material

Steel

Fits Bolt Sizes

1/2 Inch

Color

Green

Classifications

Brand Name

Superstrut

Dimensions

Thickness

1/4 in

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant