text.skipToContent text.skipToNavigation

Catalog No. : AB241-5/8SS6

Description:  SQ WSHR 1.5x1.5IN SZ 5/8IN 316 SS

UPC: 616013105900

Made or assembled in Canada.

Washer, Square, Size 1-1/2 Inches x 1-1/2 Inches, Bolt Size 5/8 Inch, Thickness 1/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Square washers

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Fits Bolt Sizes

5/8 Inch

Classifications

Brand Name

Superstrut

Dimensions

Width

1-1/2 in

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here