Catalog No. : AB241-3/8HDGC
Description: SQ WSHR 1.5x1.5IN SZ3/8IN HDG STL
UPC: 786210561172
Washer, Square, Size 1-5/8 Inches x 1-5/8 Inches, Bolt Size 3/8 Inch, Thickness 3/16 Inch, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Square washers |
Special Features |
Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately |
Application |
Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel. |
Specifications
Material |
Steel |
Finish |
Hot-Dip Galvanized |
Fits Bolt Sizes |
3/8 Inch |
Classifications
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000098 Washer
Material |
Steel |
Surface protection |
Hot dip galvanized |
Documents/Support Tools
Sales Drawing |