text.skipToContent text.skipToNavigation

Catalog No. : AB241-3/4HDGC

Description:  SQ WSHR 1.5x1.5IN SZ 3/4IN HDG STL

UPC: 786210737126

Made or assembled in Canada.

Washer, Square, Size 1-1/2 Inches x 1-1/2 Inches, Bolt Size 3/4 Inch, Thickness 1/4 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Square washers

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Fits Bolt Sizes

3/4 Inch

Classifications

Brand Name

Superstrut

Dimensions

Thickness

1/4 in

Width

1-1/2 in

ETIM EC000098 Washer

Material

Steel

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here