text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB241-1/4 SS316

Catalog No. : AB241-1/4SS316

Description:  SQ WSHR 1.5x1.5IN SZ 1/4IN 316 SS

UPC: 616013068205

Washer, Square, Size 1-1/2 Inches x 1-1/2 Inches, Bolt Size 1/4 Inch, Thickness 1/8 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Redesigned to custom fit both 1-1/2 Inch and 1-5/8 Inch channels.

Descriptors

Category

Square washers

Special Features

Redesigned to custom fit both 1-1/2 in. and 1-5/8 in. channels.

Specifications

Material

Stainless Steel

Fits Bolt Sizes

1/4 Inch

Classifications

Brand Name

Superstrut

Dimensions

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here