text.skipToContent text.skipToNavigation

Catalog No. : AB241-1/2HDGC

Description:  SQ WSHR 1.5INx1.5IN SZ1/2IN HDG STL

UPC: 786210562049

Washer, Square, Size 1-5/8 Inches x 1-5/8 Inches, Bolt Size 1/2 Inch, Thickness 1/4 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Square washers

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000098 Washer

Material

Steel

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here