text.skipToContent text.skipToNavigation

Catalog No. : AB240EP

Description:  FLAT FITTING E-COAT+PLASTCOAT

UPC: 616013124932

Channel Bar. Straight/Flat. 3 hole - 3-1/2 Inch between 1st and 2nd hole, 3rd hole closer to 2nd. Hole Diameter 9/16 inch. Thickness 1/4 Inch. Width 1-5/8 Inch. 7 Inch Length. Epoxy coating & Plastcoat.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Finish

Epoxy Coated

Classifications

Brand Name

Superstrut

Dimensions

Length

7 in

Width

1-5/8 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here