text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB239 3EG

Catalog No. : AB2393EG

Description:  2-HOLE KNEE BRACE LEN 17IN EG STL

UPC: 616013072257

Two Hole Knee Brace, Length 17 Inches, Material Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Braces

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant