text.skipToContent text.skipToNavigation

Catalog No. : AB227EP

Description:  ANGULAR FITTING E-COAT+PLASTCOAT

UPC: 616013124956

Channel Angle Bracket. 45 Degree Angle. 2 Holes - 1 Hole X 1 Hole. 3 Inch X 2-5/16 Inch.Epoxy Coating + Plastcoat.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

2-5/16 in

Height

3 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here