Catalog No. : AB227-821/2HDGC
Description: 82 1/2 DEGREE HDGC
UPC: 616013123843
Made or assembled in Canada.
Angular Fitting. 82-1/2 Degree Bend. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
2-5/16 in |
|
Height |
3 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |