text.skipToContent text.skipToNavigation

Catalog No. : AB227-60HDG

Description:  STRUT, 60 DEG ANGULAR FITING HDG

UPC: 616013135723

60 Degree Two Hole Open Angle Fitting, Material Hot Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized