text.skipToContent text.skipToNavigation

Catalog No. : AB225SS6

Description:  ANGULAR FITTING 45 DEG

UPC: 786210348568

Made or assembled in Canada.

Two hole Stainless Steel Closed Angle Fitting.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Specifications

Material

Stainless Steel

Finish

Gray Epoxy

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

2-1/2 in

Height

3-1/2 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here