text.skipToContent text.skipToNavigation

Catalog No. : AB225GYC

Description:  STRUT ANGULAR FITTING

UPC: 616013114421

Made or assembled in Canada.

45 Degree Closed Angle Fitting, Gray Epoxy Coating, 2 Holes, 3-1/2 inch X 2-1/2 inch legs
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Gray Epoxy

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

2-1/2 in

Height

3-1/2 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here