text.skipToContent text.skipToNavigation

Catalog No. : AB220E

Description:  TEE PLT HT 3-1/2IN LEN 5-3/8IN EPXY

UPC: 616013128992

Made or assembled in Canada.

Plate, Tee, Height 3-1/2 Inches, Length 5-3/8 Inches, Width 1-5/8 Inches, Hole Diameter 9/16 Inches, Epoxy Coated Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Specifications

Material

Steel

Finish

Epoxy

Number Of Holes

4

Plate Type

Tee

Classifications

Brand Name

Superstrut

Dimensions

Width

5-5/8 in

Height

3-1/2 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

T-connector

With screw accessories

N

Material

Steel

Surface protection

Other