text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB 219SS

Catalog No. : AB219SS

Description:  THREE HOLE CORNER PLT STN STL

UPC: 616013029190

Three hole Stainless Steel Corner Plate.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Number Of Holes

3

Classifications

Brand Name

Superstrut

Dimensions

Width

3-1/2 in

Height

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here