text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB219 GR

Catalog No. : AB219GR

Description:  CRNR PLT HT 3-1/2IN LEN 3-1/2IN GRN

UPC: 616013921470

Plate, Corner, Height 3-1/2 Inches, Length 3-1/2 Inches, Width 1-5/8 Inches, Hole Diameter 1-5/8 Inches, Green Urethane Powder Coated Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting plates

Application

For use in metal framing applications

Specifications

Material

Steel

Plate Type

Corner

Classifications

Brand Name

Superstrut

Dimensions

Width

1-5/8 in

Length

3-1/2 in

Height

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant