text.skipToContent text.skipToNavigation

Catalog No. : AB219EP

Description:  CRNR PLT HT3.5IN LEN3.5IN EPXY PLST

UPC: 616013124871

Made or assembled in Canada.

Plate, Corner, Height 3-1/2 Inches, Length 3-1/2 Inches, Width 1-5/8 Inches, Hole Diameter 1-5/8 Inches, Epoxy and Plastic Coated Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Specifications

Material

Steel

Finish

Epoxy

Number Of Holes

3

Plate Type

Corner

Classifications

Brand Name

Superstrut

Dimensions

Width

3-1/2 in

Height

3-1/2 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here