text.skipToContent text.skipToNavigation

Catalog No. : AB219-G

Description:  PVC CTD 3HOLE STEEL CORNER PLATE

UPC: 704508422790

Three Hole Steel Corner Plate with Goldgalvanized Finish, Size 3.500 Inch X 3.500 Inch, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Splices or splice plates

Special Features

PVC Coated for Corrosion Resistance

Application

Used to Reinforce Connections of Conduit Systems

Classifications

Brand Name

Ocal

Dimensions

Overall Length

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant