text.skipToContent text.skipToNavigation

Catalog No. : AB216SS6C

Description:  STRUT 90 ANGLE FITTING SS316

UPC: 616013116333

Made or assembled in Canada.

Channel Bracket. 90 Degree Angle. 5 Holes - 3 Hole X 2 Hole. Tapered Sides - narrows on ends. Height 4-1/8 Inch. Width 3-1/2 Inch. Depth 3-1/2 Inch. Thickness 1/4 Inch. 316 Stainless Steel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Stainless steel channels

Classifications

Brand Name

Superstrut

Dimensions

Length

4-1/8 in

Width

3-1/2 in

Depth

3-1/2 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Support angle

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here