text.skipToContent text.skipToNavigation

Catalog No. : AB213SS6

Description:  90DEG UNIV BRKT 3.5X1.625X4.125 316

UPC: 786210348544

Made or assembled in Canada.

Bracket, Left Facing 90 Degree Universal Shelf, Length 3-1/2 Inches, Height 4-1/8 Inches, Width 1-5/8 Inch, Hole Size 9/16 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Specifications

Material

Stainless Steel

Number Of Holes

5

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Height

4-1/8 in

Width

1-5/8 in

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Support angle

Angle

90 °

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here