text.skipToContent text.skipToNavigation

Catalog No. : AB206SS6C

Description:  2-HOLE SPLC PLT LEN3.5 W1.625 316SS

UPC: 786210215846

Made or assembled in Canada.

Plate, Two Hole Splice, Length 3-1/2 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Specifications

Material

Stainless Steel

Number Of Holes

2

Plate Type

Splice

Classifications

Brand Name

Superstrut

Dimensions

Width

1-5/8 in

Length

3-1/2 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Flat coupler

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here