text.skipToContent text.skipToNavigation

Catalog No. : AB206-G

Description:  PVC CTD 2HOLE STEEL SPLICE PLATE

UPC: 704508429003

PVC Coated Two Hole Steel Splice Plate, Length 3-1/2 Inch, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Splices or splice plates

Special Features

PVC Coated for Corrosion Resistance

Application

Used to Reinforce Connections of Conduit Systems

Classifications

Brand Name

Ocal

Dimensions

Overall Length

3-1/2 in