text.skipToContent text.skipToNavigation

Catalog No. : AB205SS6C

Description:  90DEG FTG HT4.125 LEN3.5 316 SS

UPC: 786210215839

Made or assembled in Canada.

Fitting, 90 Degree, Height 4-1/8 Inches, Base Length 3-1/2 Inches, Hole Diameter 9/16 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Stainless steel angles

Specifications

Material Specification

Type 316

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here