text.skipToContent text.skipToNavigation

Catalog No. : AB205HDGC

Description:  90DEG FTG HT4-1/8IN LEN3-1/2IN HD

UPC: 786210561110

Fitting, 90 Degree, Height 4-1/8 Inches, Base Length 3-1/2 Inches, Hole Diameter 9/16 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Thickness

1/4 in

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here