text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB205 EG

Catalog No. : AB205EG

Description:  90DEG FTG HT4-1/8IN LEN3-1/2IN EG

UPC: 616013011294

Fitting, 90 Degree, Height 4-1/8 Inches, Base Length 3-1/2 Inches, Hole Diameter 9/16 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Finish

SilverGalv

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here