text.skipToContent text.skipToNavigation

Catalog No. : AB204SS6

Description:  90DEG FTG HT2.25IN LEN3.5IN 316SS

UPC: 616013112151

Made or assembled in Canada.

Fitting, 90 Degree, Height 2-1/4 Inches, Base Length 3-1/2 Inches, Hole Diameter 9/16 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Stainless steel angles

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

For use in metal framing applications

Specifications

Material Specification

Type 316

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here