text.skipToContent text.skipToNavigation

Catalog No. : AB204-5/8-HDGC

Description:  ANGLE FITTING W/ 5/8 INCH BOLT HOLE

UPC: 786210078649

Made or assembled in Canada.

Fitting, 90 Degree, Height 2-1/4 Inches, Base Length 3-1/2 Inches, Hole Diameter 5/8 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here