text.skipToContent text.skipToNavigation

Catalog No. : AB203SS6C

Description:  90 DEGREE BRACKET STAINLESS 316

UPC: 786210092928

Made or assembled in Canada.

Fitting, 90 Degree, Height 4-1/8 Inches, Base Length 1-5/8 Inches, Hole Diameter 9/16 Inches on 1-7/8 Inch Centers, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Stainless steel angles

Special Features

Excellent corrosion resistance

Application

For use in metal framing applications

Specifications

Material Specification

Type 316

Classifications

Brand Name

Superstrut

Dimensions

Length

1-5/8 in

Thickness

1/4 in

Documents/Support Tools

Sales Drawing

Click here