Catalog No. : AB203
Description: 90DEG FTG HT4.125 L1.625 STL
UPC: 616013258330
Fitting, 90 Degree, Height 4-1/8 Inches, Base Length 1-5/8 Inches, Hole Diameter 9/16 Inches on 1-7/8 Inch Centers, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Excellent corrosion reisistance
Descriptors
|
Category |
Steel angles |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Finish |
GoldGalv |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1-5/8 in |
|
Thickness |
1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |