Catalog No. : AB202SS6BKC
Description: 90DEG ANG FTG W/ MAG BLK EPXY 316SS
UPC: 616013134320
Made or assembled in Canada.
Fitting, 90 Degree, Height 1-7/8 Inches, Base Length 2 Inches, Hole Diameter 9/16 Inches, Black Epoxy Coated Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Steel angles |
Special Features |
Excellent corrosion reisistance |
Application |
For use in metal framing applications |
Specifications
Finish |
Black Epoxy |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
2 in |
Thickness |
1/4 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
Suitable for |
U-profile |
Model |
Angle |
With screw accessories |
N |
Material |
Steel |
Stainless steel, pickled |
N |