text.skipToContent text.skipToNavigation

Catalog No. : AB202EP

Description:  90DEG FTG HT1.875 LEN 2IN EPOXY CTD

UPC: 616013124895

Made or assembled in Canada.

Fitting, 90 Degree, Height 1-7/8 Inches, Base Length 2 Inches, Hole Diameter 9/16 Inches, Epoxy Coated Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Finish

Epoxy Coated

Classifications

Brand Name

Superstrut

Dimensions

Length

2 in

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here