Typ : AB202
Opis: 90DEG FTG HT1.875 LEN 2IN STL
UPC: 616013258019
- Excellent corrosion reisistance
Descriptors
|
Category |
Steel angles |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Finish |
GoldGalv |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
2 in |
|
Thickness |
1/4 in |
Zgodność i certyfikaty
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
|
Material quality |
Other |
Documents/Support Tools
|
Sales Drawing |