text.skipToContent text.skipToNavigation

Catalog No. : AB201EP

Description:  90DEG FTG H2.25 L1.625 W1.625 EPOXY

UPC: 616013124949

Fitting, 90 Degree, Height 2-1/4 Inches, Base Length 1-5/8 Inches, Width 1-5/8 Inches, Hole Diameter 9/16 Inches, Epoxy Coated Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Finish

Epoxy Coated

Classifications

Brand Name

Superstrut

Dimensions

Length

1-5/8 in

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here