text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB102 3/8

Catalog No. : AB1023/8

Description:  UNHARDENED SQ NUT 3/8IN STL

UPC: 616013299753

Nut, Unhardened Square, Size 3/8 Inch, Steel, For use with Spot Insert 452-TB
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to install

Descriptors

Category

Square nuts

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here