text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB102 1/4

Catalog No. : AB1021/4

Description:  UNHARDENED SQ NUT 1/4IN STL

UPC: 616013299678

Nut, Unhardened Square, Size 1/4 Inch, Steel, For use with Spot Insert 452-TB
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to install

Descriptors

Category

Square nuts

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here