text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB100 1/4SS

Catalog No. : AB1001/4SS

Description:  UNIV SPRLESS CHNL NUT 1/4IN SS

UPC: 616013296738

Nut, Universal Springless Channel, Size 1/4 Inch, Stainless Steel 316, For use with All Series Channel and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spring nuts

Application

For use with All Channels

Specifications

Material of Construction

Stainless Steel 316

Nut Type

Springless

Classifications

Brand Name

Superstrut

Dimensions

Size

1/4 Inch

Compliance and Certifications

REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here