text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB100 1/2

Catalog No. : AB1001/2

Description:  UNIV SPRLESS CHNL NUT 1/2IN STL

UPC: 616013296752

Nut, Universal Springless Channel, Size 1/2 Inch, Steel, For use with All Series Channel and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • SilverGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Spring nuts

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Nut Type

Springless

Thread Type

Springless

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

1/2 - 13

Height

0.358 in

Width

1.338 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here