Catalog No. : AB100-1/4EGC
Description: UNIV SPRLESS CHNL NUT 1/4IN EG STL
UPC: 786210593487
Nut, Universal Springless Channel, Size 1/4 Inch, Electro-Galvanized Steel, For use with All Series Channel and Inserts
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Spring nuts |
Special Features |
Nut is square over 1/2 in. size |
Application |
For use with all channels |
Specifications
Material of Construction |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1/4 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
Material |
Steel |
Surface protection |
Other |
With spring |
Y |
Documents/Support Tools
Sales Drawing |