Alternate Catalog No. : AAT 4/0-4/0
Catalog No. : AAT4/0-4/0
Description: Al Comp T Main No4 4/0 Tap No2 4/0
UPC: 783786681433
Aluminum Compression Tee, Main 4-4/0 ACSR, Tap 4-4/0 ACSR. Use VC 6 Installation Tool. Length 5/1/2 inch. Outside Diameter 29/32 inch. Oxide Inhibitor. Red Caps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire connectors |
Special Features |
Marked with Conductor Sizes and Dies References. Red Caps, Oxide Inhibiting Compound. |
Specifications
Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Length 5.500 inch |
Wire Size |
#4 to 4/0 ACSR AWG |
Documents/Support Tools
SDS |