Alternate Catalog No. : AAT 350-350
Catalog No. : AAT350-350
Description: ALUM SPLICES-TEES
UPC: 75114112598
Aluminum Compression Tee, Main 4/0 Stranded - 350 kcmil, Tap 4/0 Stranded to 350 kcmil. Use VC 6 Installation Tool. Length 6-53/64 inch. Outside Diameter 1-7/64 inch. Oxide Inhibitor. Brown Caps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Brown Caps, Oxide Inhibiting Compound. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.830 inch |
|
Wire Size |
4/0 STR to 350 kcmil |
Documents/Support Tools
|
SDS |