Alternate Catalog No. : AAPT 4/0-90
Catalog No. : AAPT4/0-90
Description: AL COMP PIN TERM WIRE SIZE 4/0
UPC: 783786681372
Aluminum Compression Pin Terminal - Wire Size 4/0 Aluminum/Copper. Dies TX, 76, 249, 840, 11A. Oxide Inhibitor. Pink Cap. 90 Degree Bend. 6.875 inches before bend. 4.090 inch overall length after Bend.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Contains Oxide Inhibiting Compound. 90 Degree Bend. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.875 inches before bend. 4.090 inch overall length after Bend. |
|
Wire Size |
4/0 AL/CU AWG |
Documents/Support Tools
|
SDS |