Alternate Catalog No. : AAPT 350-90
Catalog No. : AAPT350-90
Description: AL COMP PIN TERM WIRE SIZE 350
UPC: 783786681365
Aluminum Compression Pin Terminal - Wire Size 350 kcmil Aluminum/Copper. Dies 96, 299, 655, 13A. Oxide Inhibitor. Brown Cap. 90 Degree Bend. 7.9 inches before bend. 5.150 inch overall length after Bend.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Contains Oxide Inhibiting Compound. 90 Degree Bend. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7.9 inches before bend. 5.150 inch overall length after Bend. |
|
Wire Size |
350 AL/CU kcmil |
Documents/Support Tools
|
SDS |