text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAPT 2-90

Catalog No. : AAPT2-90

Description:  AL COMP PIN TERMINAL WIRE SIZE NO2

UPC: 783786681341

Aluminum Compression Pin Terminal - Wire Size #2 Stranded Aluminum/Copper. Dies TU, 52, BG, 243, 5/8. Oxide Inhibitor. Red Cap. 90 Degree Bend. 5 inches before bend. 2.625 inch overall length after Bend.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Special Features

Contains Oxide Inhibiting Compound. 90 Degree Bend.

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5 inches before bend. 2.625 inch overall length after Bend.

Wire Size

#2 STR AL/CU AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here