text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAPT 2/0-90

Catalog No. : AAPT2/0-90

Description:  ALUM PIN TERMINAL 2/0 STR

UPC: 783786681334

Aluminum Compression Pin Terminal 2/0 Stranded Aluminum - Copper. Dies TX, 76, 249, 840, 11A. Oxide Inhibitor. Gray Cap. 90 Degree Bend. 6.875 inches before bend. 4.090 inch overall length after Bend.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Special Features

Contains Oxide Inhibiting Compound. 90 Degree Bend.

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

6.875 inches before bend. 4.090 inch overall length after Bend.

Wire Size

2/0 STR AL/CU AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here