Alternate Catalog No. : AA 581 KIT
Catalog No. : AA581KIT
Description: ALUM ADAPTER KIT 5/8-1 INCH W/COVER
UPC: 783786681464
Tin Plated Aluminum Adapter Kit, 5/8-11 UNC-2A to Tap 1-14 UNS-2B x 1.234 inch Deep. 3.125 inch long x 1.5 inch wide. Includes EPDM Rubber Stud Cover, 4.281 inch long x 2.375 inch Outer Diameter. Inter Diameter 1.656 inch. Oxide Inhibitor and Black Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
EPDM Rubber Cover |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
Yes, EPDM Rubber Cover |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.125 inch long x 1.5 inch wide |
Documents/Support Tools
|
SDS |