Catalog No. : AA3
Description: ADAPTER ASSY 20 DEG ANGLE
UPC: 708917141266
UniGard Accessories- 20 degreeAngle Adapters for use on 20 Amp or 30 Amp devices
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical sleeves |
Special Features |
No Tools, No Screws Necessary with EZ Click assembly, Easy Action Single-Wiring Point Access, Simple Cable Clamping, One-piece EZ Tite assembly, Grip Tite safety |
Application |
For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment. |
Specifications
Amperage Rating |
20 Amps |
Classifications
Brand Name |
Russellstoll |