Alternate Catalog No. : AA 158
Catalog No. : AA158
Description: AL STUD ADAPTER, 5/8 INCH TO 1 INCH
UPC: 783786681440
Tin Plated Aluminum Stud Adapter, Inside - 5/8-11 UNC-2B Right Hand Thread to Outside - 1-14 UNS-2A Right Hand Thread. Total Length 2.391 inch. 1 inch Diameter Hex Head. Includes Pink Caps and Oxide Inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Both Threads are Right Handed. Oxide Inhibitor |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.391 inch |
Documents/Support Tools
|
SDS |