text.skipToContent text.skipToNavigation

Catalog No. : A863CF

Description:  ENT MUD BOX WITH CEILING RING

UPC: 34481183716

Non-metallic mud box with ceiling ring and 12 integral connectors. 41.8 Cubic Inch Capacity.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Concrete tight
  • 12 integral connectors
  • Threaded brass inserts for fan and fixture mounting.

Descriptors

Category

Electrical wire or cable raceway

Special Features

Manufactured out of polycarbonate material to provide extra strength and durability.

Application

Engineered and designed for use in Tunnel Form applications.

Specifications

Color

Blue

Material

Polycarbonate

Classifications

Brand Name

Carlon

Standard

UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Shape

Square

Equipped with

Other

Diameter

3.9375 inch

Length

147.6 mm

Width

147.6 mm

Number of inlets

12

Material

Plastic

Colour

Blue

Documents/Support Tools

Sales Drawing

Click here